Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6054
Type >>RF Switch:
Single Pole
Function:
SP5T
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.95 dB
Insertion Loss Max:
2.2 dB
Isolation Min:
40 dB
Isolation Max:
70 dB
IIP3:
59 dBm
Package:
QFN 4x4mm
Descriptions:
High Isolation

Technical Inquiry Request for QPC6054 RF Switch

Fields marked with * are required.
Product Specifications For QPC6054 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QPC6054 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC6044 Qorvo RF Switch, SP4T, 5 to 6000 MHz, 50 dB ISO, .98 dB IL, QFN, 4 x 4 mm