Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6041
Function:
SP4T (R)
Frequency Range Min:
500 MHz
Frequency Range Max:
8000 MHz
Insertion Loss Min:
0.48 dB
Isolation Min:
30 dB
Package:
LGA
No Content Available

Technical Inquiry Request for QPC6041 RF Switch

Fields marked with * are required.
Product Specifications For QPC6041 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices