Part Number:
QPC6034
|
Type >>RF Switch:
Single Pole
|
Function:
SP3T
|
Impedance:
50 Ohms
|
Frequency Range Min:
5 MHz
|
Frequency Range Max:
6000 MHz
|
Insertion Loss Min:
0.84 dB
|
Insertion Loss Max:
1 dB
|
Isolation Min:
60 dB
|
Isolation Max:
75 dB
|
Package:
QFN 4x4mm
|
Descriptions:
High Isolation
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |