Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC4270
Type >>RF Switch:
Single Pole
Function:
SPST
Impedance:
75 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
3300 MHz
Insertion Loss Min:
0.17 dB
Insertion Loss Max:
0.79 dB
Isolation Min:
48 dB
Isolation Max:
96 dB
IIP3:
74.5 dBm
Package:
6 PIN
Descriptions:
High Isolation

Technical Inquiry Request for QPC4270 RF Switch

Fields marked with * are required.
Product Specifications For QPC4270 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.62
25 - 99
$4.80
100 - 249
$4.16
250 - 499
$3.60
500 - 999
$3.10
Request a Pricing Quote for greater quantities