Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC3223
Type:
Digital Step
Frequency Min:
50 MHz
Frequency Max:
6000 MHz
Bits:
2
Attn Range:
18 dB
Insertion Loss Min:
0.8 dB
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for QPC3223 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC3223 RF Attenuator
Design Information
Contact Information


Availability
In Stock
3142
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.49
25 - 99
$4.52
100 - 249
$3.84
250 - 499
$3.34
500 - 999
$3.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices