|
Part Number:
QPC3024
|
|
Type >>RF Switch:
Single Pole
|
|
Function:
SPDT
|
|
Impedance:
75 Ohms
|
|
Frequency Range Min:
5 MHz
|
|
Frequency Range Max:
3000 MHz
|
|
Insertion Loss Min:
0.38 dB
|
|
Insertion Loss Max:
1.4 dB
|
|
Isolation Min:
56 dB
|
|
Isolation Max:
75 dB
|
|
Power Rating:
36 dBm
|
|
IIP3:
60 dBm
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |