Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2040
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
8000 MHz
Frequency Range Max:
12000 MHz
Insertion Loss Min:
1 dB
Insertion Loss Max:
1.18 dB
Isolation Min:
34 dB
Isolation Max:
35 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPC2040 RF Switch

Fields marked with * are required.
Product Specifications For QPC2040 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$169.03
25 - 99
$114.62
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices