Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1030D
Type >>RF Switch:
Single Pole
Function:
SPST
Frequency Range Min:
2000 MHz
Frequency Range Max:
18000 MHz
Insertion Loss Min:
1.3 dB
Isolation Min:
25 dB
Package:
DIE
No Content Available

Technical Inquiry Request for QPC1030D RF Switch

Fields marked with * are required.
Product Specifications For QPC1030D RF Switch
Design Information
Contact Information


Availability
In Stock
7
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$157.59
25 - 99
$106.87
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices