Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1005
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
150 MHz
Frequency Range Max:
2800 MHz
Insertion Loss Min:
0.3 dB
Insertion Loss Max:
0.7 dB
Isolation Min:
29 dB
Isolation Max:
57 dB
Power Rating:
47 dBm
Package:
QFN 4x4mm
Descriptions:
High Power
No Content Available

Technical Inquiry Request for QPC1005 RF Switch

Fields marked with * are required.
Product Specifications For QPC1005 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$179.69
25 - 99
$121.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices