Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9850
Type:
Amplifiers
Frequency Min:
2.3 GHz
Frequency Max:
5 GHz
P1dB:
18 dBm
Gain:
34 dB
IP3:
32 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
90 mA
Noise Figure:
1.2 dB
Package:
LGA 3 x 3

Technical Inquiry Request for QPB9850 Amplifier

Fields marked with * are required.
Product Specifications For QPB9850 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
350
by 11/16/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$16.57
25 - 99
$13.21
100 - 249
$10.90
250 - 499
$9.08
500 - 999
$7.76
Request a Pricing Quote for greater quantities