Part Number:
QPB9348
|
Frequency Min:
1700 MHz
|
Frequency Max:
4200 MHz
|
Rx Insertion Loss Typ:
0.5 dB
|
Rx Gain:
37 dB
|
Rx NF:
1.2 dB
|
Tx Gain:
35 dB
|
Voltage Min:
5 V
|
OP1dB:
20 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |