Part Number:
QPB9328
|
Frequency Min:
4.4 GHz
|
Frequency Max:
5 GHz
|
P1dB:
19 dBm
|
Gain:
32 dB
|
IP3:
34.4 dBm
|
Supply Voltage \ Vd Min:
5 V
|
Supply Voltage \ Vd Max:
28 V
|
Noise Figure:
1.8 dB
|
Package:
SMT
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |