Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9325
Type:
Amplifiers
Frequency Min:
3.6 GHz
Frequency Max:
3.8 GHz
P1dB:
16 dBm
Gain:
34 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
240 mA

Technical Inquiry Request for QPB9325 Amplifier

Fields marked with * are required.
Product Specifications For QPB9325 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote