|
Part Number:
QPB9319
|
|
Frequency Min:
1800 MHz
|
|
Frequency Max:
4200 MHz
|
|
Rx Gain:
37.7 dB
|
|
Rx NF:
1.45 dB
|
|
Voltage Max:
5 V
|
|
OP1dB:
19.5 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |