|
Part Number:
QPB9015
|
|
Frequency Min:
45 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
37 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
300 mA
|
|
CTB:
-66 dB
|
|
CSO:
-65 dB
|
|
Package:
11.0 mm x 11.0 mm x 1.375mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |