|
Part Number:
QPB8958
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1003 MHz
|
|
Gain:
34 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
240 mA
|
|
Noise Figure:
4.5 dB
|
|
CTB:
-75 dB
|
|
CSO:
-70 dB
|
|
Package:
QFN 5x7mm
|
|
Gain Flatness:
0.5 ±dB
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
18 dB
|
|
P1dB:
27 dBm
|
|
IP3:
51 dBm
|
|
IP2:
85 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |