Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8888
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
37.5 dB
Supply Voltage\Vd:
12 V
Id:
130 mA
Package:
QFN 4X4mm
Gain Flatness:
1.5 ±dB
No Content Available

Technical Inquiry Request for QPB8888 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB8888 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
300
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices