Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8858
Frequency Min:
47 MHz
Frequency Max:
1218 MHz
Gain:
34 dB
Supply Voltage\Vd:
24 V
Id:
290 mA
Noise Figure:
4 dB
CTB:
-75 dB
CSO:
-70 dB
Package:
QFN 5x7mm
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
28 dBm
IP3:
50 dBm
No Content Available

Technical Inquiry Request for QPB8858 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB8858 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$14.47
25 - 99
$12.36
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices