Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8857
Frequency Min:
47 MHz
Frequency Max:
1218 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
440 mA
Noise Figure:
4.5 dB
CTB:
-75 dB
CSO:
-68 dB
Package:
QFN 5x7mm
Gain Flatness:
0.5 ±dB
P1dB:
30 dBm
IP3:
53 dBm
No Content Available

Technical Inquiry Request for QPB8857 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB8857 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
1000
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$14.89
25 - 99
$12.72
100 - 249
$11.02
250 - 499
$9.54
500 - 999
$8.22
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices