Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8808
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
20.6 dB
Supply Voltage\Vd:
12 V
Id:
525 mA
Noise Figure:
4.5 dB
CTB:
-79 dB
CSO:
-78 dB
Package:
QFN 5x7mm
Gain Flatness:
0.5 ±dB
Return Loss Input:
15 dB
Return Loss Output:
18 dB
P1dB:
33 dBm
IP3:
50 dBm
IP2:
85 dBm
No Content Available

Technical Inquiry Request for QPB8808 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB8808 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$25.09
25 - 99
$21.43
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices