Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB7464
Frequency Min:
50 MHz
Frequency Max:
2600 MHz
Gain:
12 dB
Supply Voltage\Vd:
5 V
Id:
240 mA
Noise Figure:
4.5 dB
Package:
SOIC-8
IP3:
37 dBm
No Content Available

Technical Inquiry Request for QPB7464 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB7464 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPB7464 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL8834 Qorvo RF Amplifier, CATV, .005 to 1.218 GHz, 12 dB, 34 dBm, 5 V, SOIC 8