Part Number:
QPB7420
|
Frequency Min:
50 MHz
|
Frequency Max:
1220 MHz
|
Gain:
20.4 dB
|
Supply Voltage\Vd:
5 V
|
Id:
55 mA
|
Noise Figure:
1.1 dB
|
CTB:
-76 dB
|
CSO:
-60 dB
|
Package:
SOT-89
|
P1dB:
20 dBm
|
IP3:
35.5 dBm
|
IP2:
44 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |