Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB3311
Type:
Amplifiers
Frequency Min:
0.005 GHz
Frequency Max:
0.21 GHz
P1dB:
23.5 dBm
Gain:
15.2 dB
IP3:
48 dBm
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
172 mA
Noise Figure:
3.8 dB
Package:
SOIC-8
Gain Flatness:
0 ±dB
No Content Available

Technical Inquiry Request for QPB3311 Amplifier

Fields marked with * are required.
Product Specifications For QPB3311 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPB3311 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL7420 Qorvo RF Amplifier, CATV, GaAs, 75 Ohm, .005 to 1.8 GHz, 20 dB, NF 1.2 dB, 16 pin QFM