Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB3238N
Export Status:
Type:
RF Connectorized Power Amplifier
Frequency Min:
32 GHz
Frequency Max:
38 GHz
Psat:
51.6 dBm
Power Added Efficiency:
17.4 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPB3238N Amplifier

Fields marked with * are required.
Product Specifications For QPB3238N Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices