|
Part Number:
QPB2040N
|
|
Export Status:
|
|
Type:
Amplifiers
|
|
Frequency Min:
18 GHz
|
|
Frequency Max:
40 GHz
|
|
Gain:
11 dB
|
|
Supply Voltage \ Vd Min:
18 V
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |