Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB1033
Min Frequency:
2700 MHz
Max Frequency:
3300 MHz
Insertion Loss Typ:
6.5 dB
Package Style:
SMT
Length:
6 mm
Width:
6 mm
Height:
0.78 mm
No Content Available

Technical Inquiry Request for QPB1033 RF Filter - Switch Filter Bank

Fields marked with * are required.
Product Specifications For QPB1033 RF Filter - Switch Filter Bank
Design Information
Contact Information


Availability
In Stock
80
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$200.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices