Part Number:
QPB1029
|
Min Frequency:
1200 MHz
|
Max Frequency:
1400 MHz
|
Insertion Loss Typ:
4 dB
|
Package Style:
SMT
|
Length:
1 mm
|
Width:
10 mm
|
Height:
1.14 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |