|
Part Number:
QPB0618N
|
|
Export Status:
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
53.9 dBm
|
|
Gain:
17.3 dB
|
|
Supply Voltage \ Vd Min:
18 V
|
|
Return Loss Input:
16 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |