Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB0220J
Export Status:
Type:
Connectorized Amplifiers
Frequency Min:
2 GHz
Frequency Max:
18 GHz
Psat:
39.1 dBm
Gain:
45 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPB0220J Amplifier

Fields marked with * are required.
Product Specifications For QPB0220J Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices