Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB0206N
Export Status:
Type:
Amplifiers
Frequency Min:
2 GHz
Frequency Max:
6 GHz
Psat:
54.3 dBm
Gain:
32.2 dB
Supply Voltage \ Vd Min:
24 V
Return Loss Output:
16 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPB0206N Amplifier

Fields marked with * are required.
Product Specifications For QPB0206N Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices