Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9970
Type:
RF Power MMIC
Frequency Min:
0.04 GHz
Frequency Max:
1 GHz
Gain:
26.5 dB
Supply Voltage \ Vd Min:
24 V
Noise Figure:
4.5 dB
Package:
SOT-115J
Return Loss Input:
-20 dB
Return Loss Output:
-20 dB
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA9970 Amplifier

Fields marked with * are required.
Product Specifications For QPA9970 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$66.40
25 - 99
$56.71
100 - 249
$49.15
250 - 499
$42.53
500 - 999
$36.63
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices