Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPA9940
Type:
Amplifiers
Frequency Min:
2.3 GHz
Frequency Max:
2.4 GHz
P1dB:
30 dBm
Gain:
30 dB
Quiescent Current \ Id:
115 mA
Package:
5 x 5 mm
Power Added Efficiency:
37 %
Return Loss Input:
10 dB
Return Loss Output:
7 dB
Process:
GaAs, InGaP

Technical Inquiry Request for QPA9940 Amplifier

Fields marked with * are required.
Product Specifications For QPA9940 Amplifier
Design Information
Contact Information


Availability
In Stock
502
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.94
25 - 99
$13.05
100 - 249
$10.97
250 - 499
$9.36
500 - 999
$8.13
Request a Pricing Quote for greater quantities