Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9908
Type:
Amplifiers
Frequency Min:
0.925 GHz
Frequency Max:
0.96 GHz
P1dB:
28 dBm
Gain:
33 dB
IP3:
36.6 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
70 mA
Package:
SMT
Power Added Efficiency:
36 %
Return Loss Input:
-20 dB
Return Loss Output:
-4.9 dB
Process:
GaAs

Technical Inquiry Request for QPA9908 Amplifier

Fields marked with * are required.
Product Specifications For QPA9908 Amplifier
Design Information
Contact Information


Availability
In Stock
58
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$18.80
25 - 99
$14.77
100 - 249
$11.65
250 - 499
$9.61
500 - 999
$8.12
Request a Pricing Quote for greater quantities