Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9424
Type:
RF Power MMIC
Frequency Min:
2.3 GHz
Frequency Max:
2.4 GHz
P1dB:
35.4 dBm
Gain:
35.8 dB
Quiescent Current \ Id:
455 mA
Package:
SMT
Power Added Efficiency:
14.6 %
Return Loss Input:
20 dB
Return Loss Output:
21.5 dB

Technical Inquiry Request for QPA9424 Amplifier

Fields marked with * are required.
Product Specifications For QPA9424 Amplifier
Design Information
Contact Information


Availability
In Stock
950
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$19.91
25 - 99
$15.63
100 - 249
$12.33
250 - 499
$10.17
500 - 999
$8.60
Request a Pricing Quote for greater quantities