|
Part Number:
QPA9133
|
|
Type:
Amplifiers
|
|
Frequency Min:
3.3 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
19 dBm
|
|
Gain:
18 dB
|
|
IP3:
34 dBm
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
70 mA
|
|
Noise Figure:
1.8 dB
|
|
Package:
SMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |