Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9126
Type:
Amplifiers
Frequency Min:
1 GHz
Frequency Max:
6 GHz
P1dB:
20 dBm
Gain:
16 dB
IP3:
35 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
68 mA
Noise Figure:
1.4 dB
Package:
DFN 2x2mm
Gain Flatness:
0.3 ±dB
Return Loss Input:
9 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for QPA9126 Amplifier

Fields marked with * are required.
Product Specifications For QPA9126 Amplifier
Design Information
Contact Information


Availability
In Stock
732
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.47
25 - 99
$5.87
100 - 249
$4.63
250 - 499
$3.82
500 - 999
$3.23
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices