Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA8801
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
11 dB
Supply Voltage\Vd:
12 V
Id:
380 mA
Noise Figure:
5.5 dB
CTB:
-78 dB
CSO:
-70 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPA8801 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA8801 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
606
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$18.90
25 - 99
$14.49
100 - 249
$12.60
250 - 499
$10.71
500 - 999
$8.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices