Part Number:
QPA7489A
|
Type:
Amplifiers
|
Frequency Min:
0 GHz
|
Frequency Max:
3 GHz
|
P1dB:
22.1 dBm
|
Gain:
21.2 dB
|
IP3:
39.1 dBm
|
Supply Voltage \ Vd Min:
4.7 V
|
Supply Voltage \ Vd Max:
5.3 V
|
Quiescent Current \ Id:
118 mA
|
Noise Figure:
2.8 dB
|
Package:
SOT-89
|
Process:
SiGe
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |