Part Number:
QPA4605
|
Frequency Min:
4.5 GHz
|
Frequency Max:
4.6 GHz
|
P1dB:
37 dBm
|
Psat:
42.9 dBm
|
Gain:
26 dB
|
Supply Voltage \ Vd Min:
48 V
|
Quiescent Current \ Id:
40 mA
|
Package:
SMT
|
Power Added Efficiency:
40.2 %
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |