|
Part Number:
QPA4463A
|
|
Type:
Amplifiers
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.5 GHz
|
|
P1dB:
15 dBm
|
|
Gain:
18.3 dB
|
|
IP3:
30.8 dBm
|
|
Supply Voltage \ Vd Min:
2.9 V
|
|
Supply Voltage \ Vd Max:
3.5 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
2.7 dB
|
|
Package:
SOT-363
|
|
Process:
SiGe
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |