Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPA4428
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
290 mA
Noise Figure:
4.5 dB
CTB:
-75 dB
CSO:
-70 dB
Package:
QFN 5x7mm
Gain Flatness:
0.5 ±dB
Return Loss Input:
18.9 dB
Return Loss Output:
19.5 dB
P1dB:
28 dBm
IP3:
55.8 dBm
IP2:
87.9 dBm
No Content Available

Technical Inquiry Request for QPA4428 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA4428 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
45
On Order
40
by 4/17/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.83
25 - 99
$11.81
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices