|
Part Number:
QPA4425
|
|
Frequency Min:
45 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
25 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
290 mA
|
|
Noise Figure:
4.5 dB
|
|
CTB:
-75 dB
|
|
CSO:
-70 dB
|
|
Package:
QFN 5x7mm
|
|
Gain Flatness:
0.5 ±dB
|
|
Return Loss Input:
19.2 dB
|
|
Return Loss Output:
18.8 dB
|
|
P1dB:
27.5 dBm
|
|
IP3:
55.3 dBm
|
|
IP2:
88.1 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |