Part Number:
QPA3908
|
Frequency Min:
3.7 GHz
|
Frequency Max:
3.98 GHz
|
P1dB:
39 dBm
|
Psat:
47.5 dBm
|
Gain:
32 dB
|
Supply Voltage \ Vd Min:
48 V
|
Quiescent Current \ Id:
106 mA
|
Package:
SMT
|
Power Added Efficiency:
40.4 %
|
Process:
GaN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |