|
Part Number:
QPA3358
|
|
Frequency Min:
47 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
34 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
290 mA
|
|
Noise Figure:
4 dB
|
|
Xmod:
-66 dB
|
|
CSO:
-70 dB
|
|
Package:
SOT-115J
|
|
Gain Flatness:
1 ±dB
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
17 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |