Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3357
Frequency Min:
47 MHz
Frequency Max:
1218 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
450 mA
Noise Figure:
4.5 dB
CTB:
-83 dB
Xmod:
-70 dB
CSO:
-81 dB
Package:
SOT-115J
Return Loss Input:
16 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for QPA3357 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3357 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
6
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$55.55
25 - 99
$47.45
100 - 249
$41.12
250 - 499
$35.59
500 - 999
$30.64
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices