Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3320
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
36.5 dB
Id:
280 mA
Noise Figure:
4.5 dB
CTB:
-65 dB
Xmod:
-60 dB
CSO:
-65 dB
Package:
SOT-115J
Gain Flatness:
1 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for QPA3320 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3320 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$92.70
25 - 99
$79.18
100 - 249
$68.62
250 - 499
$59.38
500 - 999
$51.13
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices