Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3310
Frequency Min:
45 MHz
Frequency Max:
1795 MHz
Gain:
23 dB
Supply Voltage\Vd:
24 V
Id:
480 mA
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3310 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3310 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA3310 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA3311 Qorvo RF Power Amplifier, CATV, .050 to 1.795 GHz, 23 dB, 24 V, SOT-115J
QPA3314 Qorvo Amplifier, CATV, .045 to 1.794 GHz, 23 dB, 24V, 520 mA