Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3250
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
23 dB
Supply Voltage\Vd:
24 V
Id:
410 mA
Noise Figure:
3 dB
CTB:
-80 dB
Xmod:
-75 dB
CSO:
-66 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3250 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3250 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$130.19
25 - 99
$111.19
100 - 249
$96.37
250 - 499
$83.39
500 - 999
$71.81
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices