Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3248
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
24.3 dB
Noise Figure:
4 dB
CTB:
-73 dB
Xmod:
-65 dB
CSO:
-76 dB
Package:
SOT-115J
Gain Flatness:
0.8 ±dB
Return Loss Input:
19 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for QPA3248 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3248 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices