Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3246
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
25 dB
Supply Voltage\Vd:
24 V
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3246 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3246 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$109.25
25 - 99
$93.31
100 - 249
$80.87
250 - 499
$69.98
500 - 999
$60.26
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices